Polyurethane (PU) materials offer outstanding wear, extrusion and abrasion resistance with good elasticity and low compression set.

Zurcon® Z25 is an advanced high temperature proprietary polyurethane (PU) from Trelleborg Sealing Solutions. It combines excellent viscoelastic properties and high tensile strength at extreme operating temperatures from -35°C up to +130°C/-31°F to +270°F, and can operate in pressures up to 40 Mpa/5,800 psi without a Back-up Ring.

Selection of PU Rod Seals in Zurcon Z25

Selection of PU Rod Seals in Zurcon Z25


Recommended for Challenging Environments

The premium polyurethane material is recommended for hydraulic applications in challenging environments where high temperature performance is required, due to its improved extrusion resistance and compression set. Zurcon® Z25 is ideal for use in heavy duty cylinder sealing applications including industrial and mobile applications with limited cooling systems or cylinders exposed to high-temperature painting processes, extending sealing life and prolonging service life.

With excellent low friction characteristics and superior dynamic performance, Zurcon® Z25 is also suitable for rotary applications such as swivel joints, where heat is generated by high pressures and low speeds.

Zurcon® Z25 – Physical Properties
Hardness DIN 53 505 Shore A 95 +/- 2
Density DIN EN ISO 1183-1

g/cm³

lb/in³

1.20 +/- 0.020

0.043 +/- 0.0007

Modulus 100 % DIN 53 504

N/mm²

psi

14

2,030

Tensile Strength DIN 53 504

N/mm²

psi

60

8,700

Elongation at Break DIN 53 504 % 520
Rebound Resilience DIN 53 512 (6mm) % 47
Tear Strength DIN ISO 34-1

N/mm²

psi

90

13,050

C.S.70h/+70°C70h/+158°F
DIN ISO 815 (B) % 22
C.S.70h/+100°C70h/+212°F DIN ISO 815 (B) % 36
Temperature Range  

°C

°F

-35°C to +130°C

31 °F to +270 °F


By combining the optimum products and materials, original equipment manufacturers can meet the increasing demands of hydraulic applications. For a recommendation on the best product and material for your application contact your local Trelleborg Sealing Solutions marketing company.

What's your view?

Leave a comment

Your email address will not be published. Required fields are marked *